CJ6X88TGOR-24

UTP Jack Module

Category 6A, RJ45, 10 Gb/s, 8-position, 8-wire universal module, bulk packaged, Orange.

Specifications

Performance Level

Category 6A

Termination Style

TG Style

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Orange

Includes

Includes the EGJT termination tool

Material

ABS/Polycarbonate

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

07498301086

Std. Pkg. Qty.

24

Std. Pkg. Volume (cf)

0.0347

Std. Ctn. Qty.

240

Std. Ctn. Volume (cf)

0.3466

Resources

Certifications

Category 6A UTP ETL Certificate for PUC6ASD04

US English

Certifications

Category 6A UTP ETL Certificate for PUP6ASD04

US English

Certifications

ETL UTP Channel Category 6A

US English

Part Drawings

Mini-Com TX6A 10Gig UTP Jack Module: 01874-40

US English

Certifications

RJ45 Jack Modules: Category 6A by Panduit Corporation

US English

Selection Guides

TX6A 10Gig UTP Copper Cabling System: COSG03--SA-ENG

US English

System Warranty

Category 6A Headroom Platform: COFL20--WW-ENG

US English

Specification Sheets

Mini-Com® TX6A™ 10Gig UTP Jack Modules With MaTriX Technology

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Certifications

ETL Channel Report of Test Certicate (PUL6ASD04)

US English

Product Bulletins

TX6A-SD 10Gig UTP Copper Cabling System: COCB07--SA-ENG

US English

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Videos

TG Style Jack Module Termination

US English

Installation Documents

TX6A UTP Jack Modules: PN511G

US English

Part Drawings

Mini-Com TX6A 10Gig UTP Jack Module: 01874-40

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Specification Sheets

45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406

US English

Part Drawings

TX6A 10Gig Category 6A Jack Module with Straight Wire Cap Assembly

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

System Warranty

Guaranteed Performance Beyond the Standards

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01

US English

White Papers

Testing 10 Gb/s Performance of Cat 6A/6 Structured Copper Cabling Systems: WP-11

US English

Related Products