CJ6X88TGVL-C

UTP Jack Module

Category 6A, 10 Gb/s, RJ45, 8-position, 8-wire universal module, Violet.

Specifications

Performance Level

Category 6A UTP

Color

Violet

Module Type

Mini-Com

Termination Style

Giga-TX (TG Style)

Wiring Scheme

T568A/T568B

Material

ABS/Polycarbonate

Operating Temperature

-14°F to 149°F (-10°C to 65°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

CE Compliant

No

Includes

Includes the EGJT termination tool

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498320470

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1604

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1604

Resources

Installation Documents

TX6A 10Gig UTP Jack Modules Installation Instructions

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

System Warranty

Category 6A Headroom Platform: COFL20--WW-ENG

US English

Product Bulletins

TX6A-SD 10Gig UTP Copper Cabling System: COCB07--SA-ENG

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

System Warranty

Advanced Matrix Headroom Warranty: COFL22

US English

Application Guides

Plenum Network Infrastructure for In-Ceiling Applications: COAG01

US English

Certifications

RJ45 Jack Modules: Category 6A by Panduit Corporation

US English

Videos

TG Style Jack Module Termination

US English

Selection Guides

TX6A 10Gig UTP Copper Cabling System: COSG03--SA-ENG

US English

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Specification Sheets

Mini-Com® TX6A™ 10Gig UTP Jack Modules with MaTriX Technology

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Specification Sheets

45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406

US English

Related Products