CJD5E88TGGR

Shuttered UTP Jack Module

Category 5e, RJ45, 8-position, 8-wire shutered universal jack module. Green.

Specifications

Color

Green

Depth (In.)

1.59

Depth (mm)

40.4

Height (In.)

0.71

Application

Unshielded

Module Type

Mini-Com

Operating Temperature

-14°F to 149°F (-10°C to 65°C)

Performance Level

Category 5e

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

Termination Style

Giga-TX (TG Style)

Wiring Scheme

T568A/T568B

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Material

ABS/Polycarbonate

Packaging Details

UPC

07498339561

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1604

Resources

Part Drawings

Mini-Com TX5e Shuttered UTP Jack Module: 02043-05

US English

Part Drawings

Mini-Com TX5e Shuttered UTP Jack Module: 02043-05

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Part Drawings

TX5E CAT 5E Shuttered Jack Module COCJD5E88TGXX--ENG

US English

Specification Sheets

Mini-Com® TX5e™ UTP Jack Modules: COSP316

US English

Videos

TG Style Jack Module Termination

US English

Installation Documents

TX6 PLUS and TX5e UTP Jack Modules

US English

Related Products