CJD688TGBL

Shuttered UTP Jack Module

Category 6, RJ45, 8-position, 8-wire universal shuttered jack module. Black.

Specifications

Performance Level

Category 6

Color

Black

Module Type

Mini-Com

Termination Style

Giga-TX (TG Style)

Wiring Scheme

T568A/T568B

Material

ABS/Polycarbonate

Operating Temperature

-14°F to 149°F (-10°C to 65°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342460

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0030

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1478

Resources

Part Drawings

Mini-Com TX6 PLUS Shuttered UTP Jack Module: 02043-06

US English

System Warranty

Category 6 UTP Guaranteed Headroom Platform North America

US English

System Warranty

Category 6 (TX6500) UTP Guaranteed Headroom Platform (North America): COFL19--WW-ENG

US English

Part Drawings

TX6 PLUS CAT6 SHUTTERED JACK MODULE COCJD688TGXX--ENG

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Specification Sheets

Panduit Approved Category 6A 10Gig Test Cord Adapters

US English

Part Drawings

Mini-Com TX6 PLUS Shuttered UTP Jack Module: 02043-06

US English

Specification Sheets

Mini-Com® TX6™ PLUS UTP Jack Modules

US English

Videos

TG Style Jack Module Termination

US English

Installation Documents

TX6 PLUS and TX5e UTP Jack Modules

US English

Related Products