CJD688TGEI

Shuttered UTP Jack Module

Category 6, RJ45, 8-position, 8-wire universal shuttered jack module. Electric Ivory.

Specifications

Performance Level

Category 6 UTP

Color

Electric Ivory

Module Type

Mini-Com

Termination Style

Giga-TX (TG Style)

Wiring Scheme

T568A/T568B

Material

ABS/Polycarbonate

Operating Temperature

-14°F to 149°F (-10°C to 65°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

CE Compliant

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342462

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1604

Resources

Videos

TG Style Jack Module Termination

US English

Installation Documents

TX6 PLUS and TX5e UTP Jack Modules

US English

Part Drawings

Mini-Com TX6 PLUS Shuttered UTP Jack Module: 02043-06

US English

Specification Sheets

Panduit Approved Category 6A 10Gig Test Cord Adapters

US English

Part Drawings

Mini-Com TX6 PLUS Shuttered UTP Jack Module: 02043-06

US English

Part Drawings

TX6 PLUS CAT6 SHUTTERED JACK MODULE COCJD688TGXX--ENG

US English

System Warranty

Category 6 UTP Guaranteed Headroom Platform North America

US English

System Warranty

Category 6 (TX6500) UTP Guaranteed Headroom Platform (North America): COFL19--WW-ENG

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Specification Sheets

Mini-Com TX6 PLUS UTP Jack Modules

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Related Products