CJD6X88TGIW

Shuttered UTP Jack Module

Category 6A, RJ45, 10 Gb/s, 8-position, 8-wire universal shuttered jack module, Off White.

Specifications

Performance Level

Category 6A

Color

Off White

Module Type

Mini-Com

Termination Style

Giga-TX (TG Style)

Wiring Scheme

T568A/T568B

Material

ABS/Polycarbonate

Operating Temperature

-14°F to 149°F (-10°C to 65°C)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342491

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0030

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1478

Resources

Installation Documents

TX6A 10Gig UTP Jack Modules Installation Instructions

US English

Videos

TG Style Jack Module Termination

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Part Drawings

Mini-Com TX6 10Gig Shuttered UTP Jack Module: 01874-43

US English

Part Drawings

Mini-Com TX6 10Gig Shuttered UTP Jack Module: 01874-43

US English

Selection Guides

TX6A 10Gig UTP Copper Cabling System: COSG03--SA-ENG

US English

System Warranty

Category 6A Headroom Platform: COFL20--WW-ENG

US English

Product Bulletins

TX6A-SD 10Gig UTP Copper Cabling System: COCB07--SA-ENG

US English

Specification Sheets

Mini-Com® TX6A™ 10Gig UTP Jack Modules With MaTriX Technology

US English

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Part Drawings

TX6A 10GIG Shuttered UTP Jack Module COCJD6X88TGXX--ENG

US English

Related Products