The Mini-Com® Cat 6A UTP RJ45 Corrosion Resistant TG Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable. Each module is 100% factory tested to exceed industry standard performance requirements. TG style termination eliminates the need for a termination tool. Each jack is individually serialized for traceability and is compatible with Mini-Com Modular Patch Panels and Faceplates. A polymer based gel protects electrical contacts and internal components by reducing the ingress of moisture and other corrosive elements such as salt, providing improved long term performance.
Product Type | Jack Module |
Performance Level | Category 6A |
Connector Type | Jack Module - Corrosion Resistant |
Termination Style | TG Style |
Body Material | Polycarbonate |
Contact Material | Plated Phosphor Bronze |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 75 |
Maximum Storage Temperature (°F) | 167 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Resistance Properties | Corrosion-Resistant |
Color | Black |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant. |
Overall Depth (In.) | 1.5 |
Overall Depth (mm) | 38.1 |
Overall Height (In.) | 0.72 |
Overall Height (mm) | 18.3 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 16.3 |
Overall Width (mm) | 16.3 |
UPC | 61305680110 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1605 |
Specification Sheets | Mini-Com® TX6A™ 10Gig Corrosive Resistant UTP Jack Modules with MaTriX Technology Spec Sheet COSP534 | English | |
Part Drawings | TX6ATM CAT 6A Corrosive Resistant Modular Jack Part Drawing | English | |
Installation Documents | Mini-ComTM Corrosive Resistant UTP Jack Modules PN647A Installation Instructions | English | |
Installation Documents | Módulos Jack UTP Resistentes a la Corrosión Mini Com™ Instrucciones de Instalación PN647A | Spanish (Español) | |
Flyers | TG-Style Tools Guide Flyer COFL55-SA-ENG | English |