CJH5E88TGBL

UTP Jack Module

Category 5e, RJ45, 8-position, 8-wire spring shuttered universal jack module. Black.

Specifications

Color

Black

Performance Level

Category 5e

Termination Style

Giga-TX (TG Style)

Storage Temperature

-40°F to 158°F (-40°C to 70°C)

Application

Unshielded

Depth (In.)

1.5

Depth (mm)

38.1

Height (In.)

0.71

Material

ABS/Polycarbonate

Module Type

Mini-Com

Operating Temperature

-14°F to 149°F (-10°C to 65°C)

Wiring Scheme

T568A/T568B

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305601481

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1605

Resources

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Part Drawings

Customer drawing for CJH5E88TG spring shuttered jack module DXF

US English

Part Drawings

Customer drawing for CJH5E88TG spring shuttered jack module

US English

Part Drawings

Customer drawing for CJH5E88TG spring shuttered jack module DWG

US English

Specification Sheets

Mini-Com® TX5e™ UTP Jack Modules: COSP316

US English

Installation Documents

TX6 PLUS and TX5e UTP Jack Modules

US English

Specification Sheets

45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406

US English

Related Products