globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Mini-Com® Cat 6 UTP RJ45 Spring-Shuttered TG Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable. Each module is 100% factory tested to exceed industry standard performance requirements. The integrated spring shuttered door keeps dust and debris out of unmated RJ45 jack modules. Each jack is individually serialized for traceability and is compatible with Mini-Com Modular Patch Panels and Faceplates. The jack module is off white.

Specifications

Product Type Jack Module
Performance Level Category 6
Connector Type Jack Module - Shuttered
Termination Style TG Style
Body Material Polycarbonate
Contact Material Plated Phosphor Bronze
Module Type Mini-Com®
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Sub Brand Pan-Net®
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 167
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 75
Maximum Storage Temperature (°F) 167
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Resistance Properties Heat-Resistant
Color Off White
Standards Met Exceeds Channel and Component Requirements of ANSI/TIA-568-C.2 Category 5e and ISO 11801 Class D Standards at Swept Frequencies 1 to 100 MHz, Meets ANSI/TIA-1096-A, Meets IEC 60603-7, Rated for 2500 Cycles with IEEE 802.3af / 802.3at and Proposed 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant
Overall Depth (In.) 1.5
Overall Depth (mm) 38.1
Overall Height (In.) 0.71
Overall Height (mm) 18
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.62
Overall Width (mm) 15.7

Packaging Detail

UPC 61305601474
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1605

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets Mini-Com® TX6™ PLUS UTP Jack Modules - Spec Sheet English
Specification Sheets Tapas anguladas de 45° para Módulos Jack UTP y Blindados Mini-Com® TX6A, TX6 PLUS y TX5e Hoja de Especificaciones COSP457 Spanish (Español)
Specification Sheets 45° Angled Wire Caps for TX6A™/TX6™ PLUS Mini-Com® UTP/STP Jack Modules Spec Sheet COSP457-WW-ENG English
Videos Panduit Copper Connectivity Video English
Part Drawings Mini-Com Cat 5e/6 UTP Spring Shuttered jack Module Part Drawing PDF English
Part Drawings Part Drawing DXF 00075SAV-02_01A English
Part Drawings Part Drawing - DWG - 00075SAV-02_01A English
Installation Documents TX6 PLUS and TX5e UTP Jack Modules Installation Instructions PN403N English
Brochures Copper Cabling Systems - COCB29 English
Certifications Mini-Com® TX5e™, TX6™ PLUS and TX6A™ Spring-shuttered UTP Jack Modules Health Product Declaration 25659 English
Certifications Environmental Product Declaration Panduit RJ45 Jack Modules English
Flyers TG-Style Tools Guide Flyer COFL55-SA-ENG English
Selection Guides Mini-Com® Jack Module Selection Guide – “TG Style” Termination COSG25 English
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}