CJH688TGYL

UTP Jack Module

Category 6, RJ45, 8-position, 8-wire spring shuttered universal jack module. Yellow.

Specifications

Performance Level

Category 6

Termination Style

TG Style

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Yellow

Application

Unshielded

Material

ABS/Polycarbonate

Overall Depth (In.)

1.5

Overall Depth (mm)

38.1

Overall Height (In.)

0.71

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305601479

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1605

Resources

Specification Sheets

Mini-Com® TX6™ PLUS UTP Jack Modules

US English

Selection Guides

Category 6 UTP Copper Cabling System Selection Guide

US English

Installation Documents

TX6 PLUS and TX5e UTP Jack Modules

US English

Specification Sheets

45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Part Drawings

Customer drawing for CJH688TG spring suttered jack module

US English

Related Products