The Mini-Com® Cat 6 UTP RJ45 TG Keyed Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable and only allow same-color Keyed Panduit Patchcords to be inserted. Each module is 100% factory tested to exceed industry standard performance requirements. TG style termination eliminates the need for a termination tool. Each jack is individually serialized for traceability and is compatible with Mini-Com Modular Patch Panels and Faceplates.
Product Type | Jack Module |
Performance Level | Category 6 |
Connector Type | Jack Module - Keyed |
Termination Style | TG Style |
Body Material | Polycarbonate |
Contact Material | Plated Phosphor Bronze |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 75 |
Maximum Storage Temperature (°F) | 167 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Resistance Properties | Heat-Resistant |
Color | Green |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant. |
Overall Depth (In.) | 1.5 |
Overall Depth (mm) | 38.1 |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 18 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.7 |
UPC | 07498309707 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0030 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1502 |
Product Bulletins | TG Termination Tool: COCB23--WW | English | |
Specification Sheets | Mini-Com® TX6™ PLUS Keyed UTP Jack Modules - Spec Sheet | English | |
Videos | TG Jack 6 & 6A Video | English | |
Part Drawings | Part Drawing - Mini-Com TX6 Plus UTP Keyed Jack Module CJK688TGXX--ENG | English | |
Part Drawings | Part Drawing - DWG - CJK688TG | English | |
Part Drawings | Part Drawing - DXF - CJK688TG | English | |
Installation Documents | Installation Instructions/Best Practices - PN458A | English | |
Installation Documents | TX6 PLUS and TX5e UTP Jack Modules Installation Instructions PN403N-JP | Japanese (日本人) | |
Installation Documents | TX6 PLUS and TX5e UTP Jack Modules Installation Instructions PN403N | English | |
Flyers | TG-Style Tools Guide Flyer COFL55-SA-ENG | English | |
Line Cards | Physical Security Solution Guide COLC7-SA-ENG | English |