globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Mini-Com® Cat 6A UTP RJ45 TG Keyed Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable and only allow same-color Keyed Panduit Patchcords to be inserted. Each module is 100% factory tested to exceed industry standard performance requirements. TG style termination eliminates the need for a termination tool. Each jack is individually serialized for traceability and is compatible with Mini-Com Modular Patch Panels and Faceplates.

Specifications

Product Type Jack Module
Performance Level Category 6A
Connector Type Jack Module - Keyed
Termination Style TG Style
Body Material Polycarbonate
Contact Material Plated Phosphor Bronze
Module Type Mini-Com®
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Sub Brand Pan-Net®
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 167
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 75
Maximum Storage Temperature (°F) 167
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Resistance Properties Heat-Resistant
Color Orange
Standards Met Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant.
Overall Depth (In.) 1.5
Overall Depth (mm) 38.1
Overall Height (In.) 0.71
Overall Height (mm) 18
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.62
Overall Width (mm) 15.7

Packaging Detail

UPC 07498312191
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0029
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1433

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins TG Termination Tool: COCB23--WW English
Specification Sheets Mini-Com® TX6A™ Keyed UTP Jack Modules - Spec Sheet English
Specification Sheets Mini-Com® TX6A™ 10Gig UTP Jack Modules with MaTriX Technology Spec Sheet COSP231 English
Videos TG Jack 6 & 6A Video English
Part Drawings Part Drawing - DXF - CJK6X88TG English
Part Drawings Part Drawing - Mini-Com TX6A 10GIG UTP Keyed Jack Module CJK6X88TGXX--ENG English
Part Drawings Part Drawing - DWG - CJK6X88TG English
Installation Documents TX6A UTP Jack Modules: PN511G English
Installation Documents Módulos Jack UTP TX6A™ Instrucciones de Instalación PN511G-SPA Spanish (Español)
Application Notes Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG English
Flyers Guaranteed Performance Beyond the Standards TX6A™ and TX6A-SD™ 10Gig™ UTP Copper Cabling Systems COFL20--WW-ENG English
Flyers TG-Style Tools Guide Flyer COFL55-SA-ENG English
Line Cards Physical Security Solution Guide COLC7-SA-ENG English
Selection Guides TX6A 10Gig UTP Copper Cabling System: COSG03--SA-ENG English
System Warranty Category 6A Headroom Platform: COFL20--WW-FRA French (Français)
System Warranty Category 6A Headroom Platform: COFL20--WW-ITA Italian (Italiano)
System Warranty Category 6A Headroom Platform: COFL20--WW-JPN Japanese (日本人)
System Warranty Category 6A Headroom Platform: COFL20--WW-SPA Spanish (Español)
System Warranty Category 6A Headroom Platform: COFL20--WW-RUS Russian (русский)
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}