CJLR6X88TGBL-24

Category 6A, 45 degree left/right angled RJ45, 8-position, 8-wire universal module, bulk package of 24 pcs. Black.

Specifications

Performance Level

Category 6A

Body Material

ABS/Polycarbonate

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Black

Application

Unshielded

Modular Jack Type

Angled Jack Module

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

61305634729

Std. Pkg. Qty.

24

Std. Pkg. Volume (cf)

0.0270

Std. Ctn. Qty.

240

Std. Ctn. Volume (cf)

0.2695

Resources

Installation Documents

45° Left/Right UTP TG Wire Caps for TG Jack Modules

US English

Part Drawings

TX6ATM 10gigtm Category 6a Jack Module With Left/Right Wire Cap Assembly

US English

Part Drawings

TX6A 10Gig Category 6A Jack Module with Left/Right Wire cap Assembly

US English

Part Drawings

TX6A 10Gig Category 6A Jack Module with Left/Right Wire cap Assembly

US English

Related Products