CJLRCAPBU-X

Angled Wire Cap

Category 6A 45° angled left/right TG wire cap provides improved cable routing to jacks in confined spaces. For use with the TGSJT Termination Tool. 10 pk.

Specifications

Performance Level

Category 6A

Termination Style

TG Style

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

-14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Blue

Application

Unshielded

Material

Polycarbonate

Overall Depth (In.)

0.96

Overall Depth (mm)

24.4

Overall Height (In.)

0.61

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

61305625633

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0077

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0771

Resources

Part Drawings

Mini-Com TG 45 Degree Left-Right Wire Cap

US English

Part Drawings

Mini-Com TG 45 Degree Left-Right Wire Cap

US English

Videos

45° Angled Wire Caps for TG Jack Modules Introduction ; File: Introduction to Panduits Angled Wire Cap-LR.mp4

US English

Videos

45° Angled Left/Right Wire Cap Termination ; File: Panduits left - right angled wirecap-LR.mp4

US English

Part Drawings

Mini-Com TG 45 Degree Left-Right Wire Cap

US English

Specification Sheets

45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406

US English

Installation Documents

45° Left/Right UTP TG Wire Caps for TG Jack Modules: PN609C

US English

Related Products