Category 5e 45° angled left/right TG wire cap provides improved cable routing to jacks in confined spaces. For use with the TGSJT Termination Tool. 100 pk.

Specifications

Performance Level Category 5e
Termination Style TG Style
Module Type Mini-Com
Wiring Scheme T568A/T568B
Shield Type Unshielded
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Color Red
Overall Depth (In.) 0.96
Overall Depth (mm) 24.4
Overall Height (In.) 0.61
Material Polycarbonate

Packaging Detail

UPC 61305625426
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0465
Std. Ctn. Qty. 500
Std. Ctn. Volume (cf) 0.2327

Resources

Videos 45° Angled Left/Right Wire Cap Termination ; File: Panduits left - right angled wirecap-LR.mp4 English
Part Drawings Mini-Com TG 45 Degree Left-Right Wire Cap English
Specification Sheets 45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406 English
Catalogs Preferred parts for network infrastructure English
Part Drawings Mini-Com TG 45 Degree Left-Right Wire Cap English
Videos 45° Angled Wire Caps for TG Jack Modules Introduction ; File: Introduction to Panduits Angled Wire Cap-LR.mp4 English
Part Drawings Mini-Com TG 45 Degree Left-Right Wire Cap English
Installation Documents 45° Left/Right UTP TG Wire Caps for TG Jack Modules: PN609C English