Category 5e 45° angled left/right TG wire cap provides improved cable routing to jacks in confined spaces. For use with the TGSJT Termination Tool. 10 pk.

Specifications

Performance Level Category 5e
Termination Style TG Style
Module Type Mini-Com
Wiring Scheme T568A/T568B
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Color Red
Application Unshielded
Material Polycarbonate
Overall Depth (In.) 0.96
Overall Depth (mm) 24.4
Overall Height (In.) 0.61
RoHS Compliancy Status Compliant
Min. Order Qty. 10

Packaging Detail

UPC 61305625635
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0077
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0771

Resources

Part Drawings Mini-Com TG 45 Degree Left-Right Wire Cap US English
Part Drawings Mini-Com TG 45 Degree Left-Right Wire Cap US English
Videos 45° Angled Wire Caps for TG Jack Modules Introduction ; File: Introduction to Panduits Angled Wire Cap-LR.mp4 US English
Videos 45° Angled Left/Right Wire Cap Termination ; File: Panduits left - right angled wirecap-LR.mp4 US English
Part Drawings Mini-Com TG 45 Degree Left-Right Wire Cap US English
Specification Sheets 45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406 US English
Installation Documents 45° Left/Right UTP TG Wire Caps for TG Jack Modules: PN609C US English