CJR5E88TGEI

Angled UTP Jack Module

Category 5e, RJ45, 8-position, 8-wire universal module. Right angle wire cap allows cable to be terminated to right or left side of module.

Specifications

Performance Level

Category 5e

Termination Style

Giga-TX (TG Style)

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Number of Contacts

NA

Number of Positions

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Electric Ivory

Application

Unshielded

Material

ABS/Polycarbonate

Operating Temperature

14°F to 149°F (-10°C to 65°C)

Overall Depth (In.)

1.46

Overall Depth (mm)

37.2

Overall Height (In.)

0.71

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498369668

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1604

Resources

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Installation Documents

Mini-Com TX5e UTP Jack Modules with Right Angle Wire Cap: PN581-ENG

US English

Videos

Angled Jack Module Termination

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Certifications

RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation

US English

Installation Documents

Mini-Com TX5e UTP Jack Modules with Right Angle Wire Cap: PN581-JPN

US English

Videos

TG Style Jack Module Termination

US English

Part Drawings

TX5E UTP Right Angle Jack Module COCJR5E88TGXX--ENG

US English

Specification Sheets

Mini-Com® TX5e™ UTP Jack Modules: COSP316

US English

Related Products