discontinued

CJR5E88TGOR

Angled UTP Jack Module

Category 5e, RJ45, 8-position, 8-wire universal module. Right angle wire cap allows cable to be terminated to right or left side of module.

Specifications

Performance Level

Category 5e

Termination Style

TG Style

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Orange

Application

Unshielded

Material

ABS/Polycarbonate

Overall Depth (In.)

1.46

Overall Depth (mm)

37.2

Overall Height (In.)

0.71

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498369690

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1604

Resources

Installation Documents

Mini-Com TX5e UTP Jack Modules with Right Angle Wire Cap: PN581-JPN

US English

Installation Documents

Mini-Com TX5e UTP Jack Modules with Right Angle Wire Cap: PN581-ENG

US English

Part Drawings

TX5E UTP Right Angle Jack Module COCJR5E88TGXX--ENG

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Specification Sheets

Mini-Com® TX5e™ UTP Jack Modules: COSP316

US English

Videos

TG Style Jack Module Termination

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Certifications

RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Videos

Angled Jack Module Termination

US English

Related Products