globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Category 6, RJ45, 8-position, 8-wire universal module. Right angle wire cap allows cable to be terminated to right or left side of module. Green.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Jack Module
Performance Level Category 6
Connector Type Jack Module - Standard
Termination Style TG Style
Body Material Polycarbonate
Contact Material Plated Phosphor Bronze
Module Type Mini-Com®
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Sub Brand Pan-Net®
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 167
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 75
Maximum Storage Temperature (°F) 167
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Color Green
Standards Met Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant.
Overall Depth (In.) 1.46
Overall Depth (mm) 37.1
Overall Height (In.) 0.71
Overall Height (mm) 18
Overall Length (In.) 1.46
Overall Length (mm) 37.1
Overall Width (In.) 0.72
Overall Width (mm) 18.3

Packaging Detail

UPC 07498369701
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1604
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}