CJR6X88TGIG

Right Angle UTP Jack Module

Category 6A, RJ45, 10 Gb/s, 8-position, 8-wire universal module. Right angle wire cap allows cable to be terminated to right side of module. Includes patent pending MaTriX split foil tape, International Gray.

Specifications

Performance Level

Category 6A

Termination Style

TG Style

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

International Gray

Material

ABS/Polycarbonate

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498369758

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1604

Resources

Specification Sheets

Mini-Com® TX6A™ 10Gig UTP Jack Modules With MaTriX Technology

US English

Videos

Angled Jack Module Termination

US English

Application Notes

Deploying 10GBASE-T as the Low-Cost Patch to the Cloud: ZCAN03--WW-ENG

US English

Videos

TG Style Jack Module Termination

US English

Installation Documents

Mini-Com TX6A 10Gig UTP Jack Modules with Right Angle Wire Cap: PN581-ENG

US English

Part Drawings

TX6A 10GIG UTP Right Angle Jack Module COCJR6X88TGXX--ENG

US English

Technology Briefs

Decision to Install Cat 6A: COTB04--WW-ENG

US English

Installation Documents

Mini-Com TX6A 10Gig UTP Jack Modules with Right Angle Wire Cap: PN581-JPN

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Related Products