The TX6A Right Angle Wire Cap provides a side opening allows cable to be terminated to the right or left side of the jack module, and is ideal for installations that have minimal depth that may not allow standard bend radius practices to be accommodated.
Product Type | Wire Cap |
Performance Level | Category 5e |
Connector Type | Jack Accessory |
Termination Style | TG Style |
Body Material | Polycarbonate |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 75 |
Maximum Storage Temperature (°F) | 167 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Color | Red |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 0.7 |
Overall Depth (mm) | 17.8 |
Overall Height (In.) | 0.63 |
Overall Height (mm) | 16 |
Overall Length (In.) | 0.7 |
Overall Length (mm) | 17.8 |
Overall Width (In.) | 0.7 |
Overall Width (mm) | 17.8 |
UPC | 07498378115 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0771 |
Videos | Angled Jack Module Termination | English | |
Part Drawings | Mini-Com TX Right Angle Jack Module Wire Cap COCJRCAPXX--ENG | English | |
Installation Documents | TX6A 10Gig, TX6 PLUS and TX5e UTP Right Angle Wire Caps Installation Instructions PN659 | English | |
Installation Documents | TX6A 10Gig, TX6 PLUS and TX5e UTP Right Angle Wire Caps Installation Instructions PN659-JP | Japanese (日本人) |