8 position, 8 wire universal module with one piece shield. Termination cap is color coded for T568A and T568B wiring schemes.
Product Type | Jack Module |
Performance Level | Category 5e |
Connector Type | Jack Module - Standard |
Termination Style | TG Style |
Body Material | Polycarbonate |
Contact Material | Plated Phosphor Bronze |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Shielded (STP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 75 |
Maximum Storage Temperature (°F) | 167 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Color | Black |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant. |
Overall Depth (In.) | 1.34 |
Overall Depth (mm) | 34 |
Overall Height (In.) | 0.63 |
Overall Height (mm) | 16 |
Overall Length (In.) | 1.34 |
Overall Length (mm) | 34 |
Overall Width (In.) | 0.63 |
Overall Width (mm) | 16 |
UPC | 07498303557 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0067 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.3350 |
Videos | TG Jack 6 & 6A Video | English | |
Part Drawings | 8 Position Category 5 Shielded Mini-Jack COCJS588Y--ENG | English | |
Installation Documents | Mini-Com Mini-Jack Shielded Jack Module: PN348A-ENG | English |