obsolete

CJS5E88TG

Shielded Jack Module

Category 5e, RJ45, 8-position, 8-wire universal shielded black module with integrated shield.

Specifications

Performance Level

Category 5e

Termination Style

TG Style

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Black

Overall Depth (In.)

1.50

Application

Shielded

CE Compliant

No

CE Marking

No

Material

ABS/Tin Plated Over Phosphorous Bronze//Plastic

Overall Depth (mm)

38.1

Overall Height (In.)

0.73

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

1

Packaging Details

UPC

07498339100

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1604

Resources

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Specification Sheets

Mini-Com TX5e Shielded Jack Modules

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Installation Documents

Mini-Com Shielded Jack Modules - TG Style Termination: PN366P

US English

Videos

TG Style Jack Module Termination

US English

Related Products