CJS5E88TGY-24

Shielded Jack Module

Category 5e, RJ45, 8-position, 8-wire universal shielded black module with integrated shield, bulk packaged. Includes the EGJT termination tool.

Specifications

Performance Level

Category 5e

Termination Style

TG Style

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Black

Overall Depth (In.)

1.50

Overall Depth (mm)

38.1

Overall Height (In.)

0.73

Material

ABS/Tin Plated Over Phosphorous Bronze//Plastic

Application

Shielded

RoHS Compliancy Status

Compliant

Min. Order Qty.

24

Packaging Details

UPC

07498301075

Std. Pkg. Qty.

24

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

240

Std. Ctn. Volume (cf)

0.3514

Resources

Part Drawings

TX5E Shielded Jack Module

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Videos

TG Style Jack Module Termination

US English

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Specification Sheets

Mini-Com TX5e Shielded Jack Modules

US English

Installation Documents

Mini-Com Shielded Jack Modules - TG Style Termination: PN366P

US English

Part Drawings

TX5E Shielded Jack Module Customer Drawing DXF

US English

Part Drawings

TX5E Shielded Jack Module Customer Drawing DWG

US English

Related Products