CJS688TGGRY

Shielded Jack Module

Category 6, RJ45, 8-position, green, 8-wire universal shielded black module with integral shield.

Specifications

Performance Level

Category 6

Termination Style

Giga-TX (TG Style)

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Green

Material

ABS/Tin Plated Over Phosphorous Bronze//Plastic

Application

Shielded

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498393220

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1605

Resources

Specification Sheets

Mini-Com TX6 PLUS Shielded Jack Modules

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Part Drawings

TX6 Plus Shielded Jack Module

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination: COSG09

US English

Certifications

RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation

US English

Installation Documents

Mini-Com Shielded Jack Modules - TG Style Termination: PN366P

US English

Part Drawings

TX6 Plus Shielded Jack Module DWG

US English

Part Drawings

TX6 Plus Shielded Jack Module DXF

US English

Related Products