The Mini-Com® Cat 6A Shielded RJ45 TG Jack Module is designed to terminate 4-pair, 22-26 AWG twisted pair cable. Each module is 100% factory tested to exceed industry standard performance requirements. TG style termination eliminates the need for a termination tool. Each jack is individually serialized for traceability and is compatible with Mini-Com Shileded Modular Patch Panels and Faceplates. The jack module is black and includes 24 per package.
Product Type | Jack Module |
Performance Level | Category 6A |
Connector Type | Jack Module - Standard |
Termination Style | TG Style |
Body Material | Polycarbonate |
Contact Material | Plated Phosphor Bronze |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Shielded (STP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 75 |
Maximum Storage Temperature (°F) | 167 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Resistance Properties | Heat-Resistant |
Color | Black |
Standards Met | Exceeds ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA Channel Requirements for Supporting 10GBASE-T Transmission Over Twisted Pair Cabling Systems in a 4-Connector Configuration up to 100 meters at Swept Frequencies 1 to 500 MHz. Meets ANSI/TIA-568-C.2 and ISO 11801 Category 6A Component Requirements at SweptFrequencies up to 500 MHz, Complies with ANSI/TIA-1096A, Meets IEC 60603-7 and IEC 60512-99-001, Rated for 2500 Cycles with IEEE 802.3af / 802.3at and Proposed 802.3bt Type 3 and Type 4 for up to 100W, UL 1863 and RoHS Compliant |
Overall Depth (In.) | 1.5 |
Overall Depth (mm) | 38.1 |
Overall Height (In.) | 0.74 |
Overall Height (mm) | 18.8 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.7 |
UPC | 07498301074 |
Std. Pkg. Qty. | 24 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 240 |
Std. Ctn. Volume (cf) | 0.3466 |