Keyed, Category 6, RJ45, 8-position, 8-wire universal shielded black module with integral shield. Black.
Product Type | Jack Module |
Performance Level | Category 6 |
Connector Type | Jack Module - Standard |
Termination Style | TG Style |
Body Material | Polycarbonate |
Contact Material | Plated Phosphor Bronze |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Shielded (STP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 75 |
Maximum Storage Temperature (°F) | 167 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Color | Black |
Standards Met | Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant. |
Overall Depth (In.) | 1.51 |
Overall Depth (mm) | 38.4 |
Overall Height (In.) | 0.74 |
Overall Height (mm) | 18.8 |
Overall Length (In.) | 1.51 |
Overall Length (mm) | 38.4 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.7 |
UPC | 07498312178 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1605 |
Product Bulletins | TG Termination Tool: COCB23--WW | English | |
Specification Sheets | Mini-Com TX6 PLUS Keyed UTP Jack Modules: COSP246--WW-ENG | English | |
Specification Sheets | Mini-Com® TX6™ PLUS Shielded Jack Modules Spec Sheet COSP315 | English | |
Videos | TG Jack 6 & 6A Video | English | |
Part Drawings | Part Drawing - DWG - CJSK688TG | English | |
Part Drawings | Part Drawing - DXF - CJSK688TG | English | |
Part Drawings | Mini-Com TX6 Plus Shielded Keyed Jack Module COCJSK688TGXX--ENG | English | |
Installation Documents | Mini-Com Shielded Jack Modules - TG Style Termination (Japanese): PN366P-JP | Japanese (日本人) | |
Installation Documents | Mini-Com Shielded Jack Modules - TG Style Termination: PN366P | English | |
Installation Documents | Módulos Jack Blindados Mini-Com™ Terminación Estilo TG Instrucciones de Instalación PN366P | Spanish (Español) |