CJST6X88TGBUY

Shielded Jack Module

Cateory 6A, RJ45, 28-30AWG, 10 Gb/s, 8-position, 8-wire, shielded blue jack module.

Specifications

Performance Level

Category 6A

Termination Style

Giga-TX (TG Style)

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Number of Contacts

NA

Number of Positions

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Blue

Application

Shielded

Material

ABS/Tin Plated Over Phosphorous Bronze//Plastic

Operating Temperature

14°F to 149°F (-10°C to 65°C)

Overall Depth (In.)

1.50

Overall Depth (mm)

38.1

Overall Height (In.)

0.75

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305602235

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1604

Resources

Specification Sheets

Mini-Com® TX6A™ 28/30 AWG Shielded Jack Modules

US English

Part Drawings

28/30 AWG Shielded Jack

US English

Installation Documents

Mini-Com Shielded 28/30 AWG Jack Modules - TG Style Termination: PN613

US English

Selection Guides

Mini-Com Jack Module Selection Guide - “TG Style” Termination

US English

Related Products