globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Category 5e, RJ45, 8-position, 8-wire, 28/30 AWG universal module, Violet.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Jack Module
Performance Level Category 5e
Connector Type Jack Module - Standard
Termination Style TG Style
Body Material Polycarbonate
Contact Material Plated Phosphor Bronze
Module Type Mini-Com®
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Sub Brand Pan-Net®
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 167
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 75
Maximum Storage Temperature (°F) 167
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Color Violet
Standards Met Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant.
Overall Depth (In.) 1.5
Overall Depth (mm) 38.1
Overall Height (In.) 0.72
Overall Height (mm) 18.3
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.62
Overall Width (mm) 15.7

Packaging Detail

UPC 07498361904
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1604

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins TG Termination Tool: COCB23--WW English
Specification Sheets Mini-Com® TX5e™ UTP 28/30 AWG Jack Modules - Spec Sheet English
Videos TG Jack 6 & 6A Video English
Part Drawings TX5E/6 Cat 5e/6 28/30 AWG Jack Module Part Drawing PDF English
Part Drawings Part Drawing DXF 00075SAU-04_00A English
Part Drawings Part Drawing - DWG - 00075SAU-04_00A English
Certifications RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation English
Certifications Test Verification of Conformity 102629202CRT‐001 English
Certifications Mini-Com® TX5e™, TX6™ PLUS and TX6A™ UTP Jack Modules Health Product Declaration 25664 English
Certifications Environmental Product Declaration Panduit RJ45 Jack Modules English
Certifications Performance testing of connecting hardware endurance Third Party Certifications GFT‐OP‐11a English
Selection Guides 28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG English
Selection Guides 28 AWG Selection Guide - Category 6A, 6, & 5e UK English
Selection Guides Mini-Com® Jack Module Selection Guide – “TG Style” Termination COSG25 English
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}