Category 6A 45° angled up/down TG wire cap provides improved cable routing to jacks in confined spaces. For use with the TGSJT Termination Tool. 10 pk.

Specifications

Product Type Angled Wire Cap
Performance Level Category 6A
Connector Type Jack Module
Termination Style TG Style
Body Material Polycarbonate
Module Type Mini-Com®
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°F) 14
Minimum Operating Temperature (°C) -10
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Color Blue
Standards Met Exceeds Channel and Component Requirements of ANSI/TIA-568-C.2 and ISO 11801 Standards for the Respective Category or Class Performance Levels at the Designated Swept Frequencies for that Category or Class, Meets IEC 60603-7, Supports 2500 Connection Cycle
Overall Depth (mm) 23.9
Overall Depth (In.) 0.94
Overall Height (In.) 0.61
Overall Height (mm) 15.5
Overall Length (mm) 23.9
Overall Length (In.) 0.94
Overall Width (In.) 0.63
Overall Width (mm) 16
Pricing Category 1 CO
Pricing Category 2 CO1
Pricing Category 3 CO1C

Packaging Detail

UPC 61305625425
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0077
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0771

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets 45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406 English
Part Drawings Mini-Com TG 45-Degree Up-Down Wire Cap English
Videos 45° Angled Up/Down Wire Cap Termination ; File: Panduits up - down angled wirecap-LR.mp4 English
Installation Documents 45° Up/Down UTP TG Modular Jacks & Wire Caps English
Videos 45° Angled Wire Caps for TG Jack Modules Introduction ; File: Introduction to Panduits Angled Wire Cap-LR.mp4 English
Part Drawings Mini-Com TG 45-Degree Up-Down Wire Cap English
Part Drawings Mini-Com TG 45 Degree Up-Down Wire Cap English