CJUDCAPRD-C

Angled Wire Cap

Category 5e 45° angled up/downTG wire cap provides improved cable routing to jacks in confined spaces. For use with the TGSJT Termination Tool. 100 pk.

Specifications

Performance Level

Category 5e

Termination Style

TG Style

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

-14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

-40

Minimum Storage Temperature (°F)

-40

Color

Red

Application

Unshielded

Material

Polycarbonate

Overall Depth (In.)

0.96

Overall Depth (mm)

24.3

Overall Height (In.)

0.63

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

61305625429

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0465

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.2327

Resources

Videos

45° Angled Wire Caps for TG Jack Modules Introduction ; File: Introduction to Panduits Angled Wire Cap-LR.mp4

US English

Videos

45° Angled Up/Down Wire Cap Termination ; File: Panduits up - down angled wirecap-LR.mp4

US English

Specification Sheets

45° Angled Wire Caps for TX6A, TX6 PLUS TX5e Mini-Com® UTP Jack Modules: COSP406

US English

Part Drawings

Mini-Com TG 45-Degree Up-Down Wire Cap

US English

Part Drawings

Mini-Com TG 45-Degree Up-Down Wire Cap

US English

Catalogs

Preferred parts for network infrastructure

US English

Installation Documents

45° Up/Down UTP TG Wire Caps for TG Jack Modules: PN610A

US English

Part Drawings

Mini-Com TG 45 Degree Up-Down Wire Cap

US English

Related Products