IAEBH6X

Industrial UTP Jack Module

Category 6A, RJ45, Unshielded, 8-position, 8-wire black industrial bulkhead connector with protective cover.

Specifications

Application

Unshielded

Conductor Gauge (AWG)

24

Performance Level

Category 6A

Color

Black

Termination Style

TG Style

Overall Width (In.)

NA

Overall Width (mm)

15.9

Overall Depth (In.)

1.67

Overall Depth (mm)

42.4

Overall Height (In.)

1.75

Overall Height (mm)

44.5

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Number of Contacts

NA

Number of Positions

NA

Overall Length (In.)

1.66

Overall Length (mm)

42.3

Standards Met

PoE, PoE+, PoE++

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

-14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

20

Minimum Storage Temperature (°F)

-4

Product Type

Industrial UTP Jack Module

Cable Length (ft.)

19.69

Cable Length (m)

1.82

Environment

Harsh Industrial

Key Type and Color

NA

Termination End 1

Modular Plug

Termination End 2

Modular Plug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

IndustrialNet™

Packaging Details

UPC

61305620461

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0150

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1498

Resources

Part Drawings

IndustrialNet TX6A Connector UTP Jack Module with Bulkhead

US English

Part Drawings

IndustrialNet TX6A Connector UTP Jack Module with Bulkhead

US English

Part Drawings

IndustrialNet TX6A Connector UTP Jack Module with Bulkhead

US English

Specification Sheets

IndustrialNet™ TX6A™ Connectors: COSP399

US English

Installation Documents

IndustrialNet TX6 and TX5e Couplers: PN376D

US English

Catalogs

Preferred parts for network infrastructure

US English

Related Products