IAEBH6XS

Industrial STP Jack Module

Category 6A, RJ45, Shielded, 8-position, 8-wire black industrial bulkhead connector with protective cover.

Specifications

Conductor Gauge (AWG)

24

Performance Level

Category 6A

Termination Style

Giga-TX (TG Style)

Module Type

Mini-Com

Wiring Scheme

T568A/T568B

Number of Contacts

NA

Number of Positions

NA

Overall Length (In.)

1.66

Overall Length (mm)

42.3

Sub Brand

IndustrialNet™

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

-14

Maximum Storage Temperature (°C)

70

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

20

Minimum Storage Temperature (°F)

-4

Color

Black

Standards Met

PoE, PoE+, PoE++

Product Type

Industrial STP Jack Module

Application

Unshielded

Cable Length (ft.)

19.69

Cable Length (m)

1.82

Environment

Harsh Industrial

Key Type and Color

NA

Overall Depth (In.)

1.67

Overall Depth (mm)

42.4

Overall Height (In.)

1.75

Termination End 1

Modular Plug

Termination End 2

#REF!

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305610867

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0148

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1478

Resources

Catalogs

Preferred parts for network infrastructure

US English

Specification Sheets

IndustrialNet™ TX6A™ Connectors: COSP399

US English

Part Drawings

Industrial TX6A Connector Shielded Jack Module with Bulkhead: IAEBH6XS

US English

Part Drawings

Industrial TX6A Connector Shielded Jack Module with Bulkhead: IAEBH6XS

US English

Part Drawings

Industrial TX6A Connector Shielded Jack Module with Bulkhead: IAEBH6XS

US English

Installation Documents

IndustrialNet TX6 and TX5e Couplers: PN376D

US English

Related Products