discontinued

NK366MBLY

NetKey Category 3 UTP 6-position, 6-wire jack module

Category 3, 6-position, 6-wire, keystone leadframe jack module. Black.

Specifications

Performance Level

Category 3

Note

NK366MBLY replaces NK366MBL

Termination Style

Leadframe

Module Type

Keystone

Wiring Scheme

T568A/T568B

Color

Black

Module Form Factor

Keystone

Material

ABS/Polycarbonate

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305463

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1604

Resources

Part Drawings

Netkey Category 3 Keystone Style Module NKNK366MXXY--ENG

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Videos

NetKey Leadframe Jack Module Termination Instructions

US English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Installation Documents

NetKey Keystone Style Jack Modules: NK178D

US English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System

US English

Related Products