BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Category 3, 6-position, 6-wire, keystone leadframe jack module. Electric Ivory.

{{ pdp.obsoleteProductStatement }}
Discontinued

Specifications

Note NK366MEIY replaces NK366MEI
Product Type NetKey Category 3 UTP 6-Position, 6-Wire Jack Module
Performance Level Category 3
Connector Type Jack Module
Termination Style Leadframe
Body Material ABS
Contact Material Copper
Module Type Keystone
Wiring Scheme T568A/T568B
Connector 1 Type Keystone Leadframe Jack Module
Connector 2 Type Keystone Leadframe Jack Module
Color Electric Ivory
Standards Met RoHS Compliant
Overall Depth (In.) 1.37
Overall Depth (mm) 34.8
Overall Height (In.) 0.87
Overall Height (mm) 22.2
Overall Length (In.) 1.37
Overall Length (mm) 34.8
Overall Width (In.) 0.65
Overall Width (mm) 16.4
Pricing Category 1 NK
Pricing Category 2 NK1
Pricing Category 3 NK1D

Packaging Detail

UPC 07498305464
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1604

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Line Cards NetKey Cabling System (Middle East): NKLC35--SA-UKE UK English
Part Drawings Netkey Category 3 Keystone Style Module NKNK366MXXY--ENG English
Line Cards NetKey Cabling System: NKLC16--SA-POR Portuguese (Português)
Line Cards NetKey™ Cabling System UK English
Installation Documents NetKey Keystone Style Jack Modules: NK178D English
Line Cards Sistema De Cableado Netkey ™ Spanish (Español)
Videos NetKey Leadframe Jack Module Termination Instructions English
Line Cards NetKey Cabling System (China): NKLC19--SA-CHI Chinese (中文)
Line Cards NetKey Cabling System English
Line Cards NetKey Cabling System (Spanish): NKLC37--SA-UKE Spanish (Español)