globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The NetKey® Cat 5e UTP RJ45 Leadframe Keystone Jack Module is designed to terminate 4-pair, 22-24 AWG twisted pair cable. Each module is 100% factory tested for continuity. Contacts are plated with 50 microinches of gold for superior performance. Jack modules are compatible with keystone interfaces including NetKey Faceplates, Modular Patch Panels, and Surface Mount Boxes. This jack module is electric ivory.

Specifications

Note Leadframe style jack
Product Type Jack Module
Performance Level Category 5e
Connector Type Jack Module - Standard
Termination Style Leadframe
Body Material ABS/Polycarbonate
Contact Material Plated Phosphor Bronze
Module Type Keystone
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Sub Brand NetKey®
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Color Electric Ivory
Standards Met Exceeds Channel and Component Requirements of ANSI/TIA-568.2-D and ISO 11801 Standards for the Respective Category, Meets IEC 60603-7, Supports 2500 Connection Cycles with IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, UL 1863 and UL 2043 and RoHS Compliant.
Overall Depth (In.) 1.37
Overall Depth (mm) 34.8
Overall Height (In.) 0.87
Overall Height (mm) 22.1
Overall Length (In.) 1.37
Overall Length (mm) 34.8
Overall Width (In.) 0.65
Overall Width (mm) 16.5

Packaging Detail

UPC 07498305499
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1604

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}