NK5E88MGR-Q

NetKey Category 5e UTP Jack Module

Bulk pack of 25, Category 5e, 8-position, 8-wire, keystone leadframe jack modules. Green.

Specifications

Performance Level

Category 5e

Termination Style

Leadframe

Module Type

Keystone

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

-14

Maximum Storage Temperature (°F)

158

Color

Green

Module Form Factor

Keystone

Material

ABS/Polycarbonate

Operating Temperature

-14°F to 149°F (-10°C to 65°C)

Application

Unshielded

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498390994

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0328

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.3284

Resources

Part Drawings

Netkey Twisted Pair Connector Module NKNK5E88MXXY--ENG

US English

Part Drawings

NetKey Category 5, Category 5e, Keystone Module: 02479-306

US English

Videos

NetKey Leadframe Jack Module Termination Instructions

US English

Part Drawings

NetKey Category 5, Category 5e, Keystone Module: 02479-306

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Data Sheets

NetKey Category 5e Leadframe Jack Modules Data Sheet

US English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System

UK English

Installation Documents

NetKey Keystone Style Jack Modules: NK178D

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Related Products