BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Category 6, 8-position, 8-wire, keystone punchdown jack modules.

Specifications

Product Type NetKey Category 6 UTP Jack Module
Performance Level Category 6
Connector Type Jack Module
Termination Style Punchdown
Body Material ABS/Polycarbonate
Contact Material Gold
Module Type Keystone
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Connector 1 Type Keystone Punchdown Jack Module
Connector 2 Type Keystone Punchdown Jack Module
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°F) 14
Minimum Operating Temperature (°C) -10
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Color Arctic White
Standards Met Exceeds ANSI/TIA-568-C.2 Category 6 and ISO 11801 Class E Channel and Component Requirements at Swept Frequencies up to 250 MHz. Meets with ANSI/TIA-1096-A, Meets IEC 60603-7 and IEC 60512-99-001, Rated for 2500 Cycles with IEEE 802.3af/802.3at and Propos
Overall Depth (mm) 29.5
Overall Depth (In.) 1.16
Overall Height (In.) 0.87
Overall Height (mm) 22.9
Overall Length (mm) 29.5
Overall Length (In.) 1.16
Overall Width (In.) 0.65
Overall Width (mm) 16.5
Pricing Category 1 NK
Pricing Category 2 NK1
Pricing Category 3 NK1B

Packaging Detail

UPC 07498357866
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1605

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Line Cards NetKey Cabling System for Italy Italian (Italiano)
Certifications ETL NK688M Component Report of Test Certificate (TIA) English
Data Sheets NetKey ® Category 6 Punchdown Jack Modules English
Videos NetKey Punchdown Jack Module Termination Instruction English
Certifications Test Verification of Conformity 102629202CRT‐001 English
Line Cards Chinese (中文)
Certifications RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation English
Line Cards Sistema De Cableado Netkey ™ Spanish (Español)
Installation Documents NetKey Category 5e, 6, & 6A Jack Modules: NK406E English
Certifications ETL NK688M Component Report of Test Certificate (ISO) English
Line Cards NetKey Cabling System: NKLC16--SA-POR Portuguese (Português)
Certifications Environmental Product Declaration Panduit RJ45 Jack Modules English
Part Drawings Netkey Category 6 Punchdown Jack Module NKNK688MXX--ENG. English
Flyers Category 6 UTP Guaranteed Headroom Platform North America English
Part Drawings Part Drawing - DWG - NK688M_ English
Line Cards NetKey Cabling System (US) NKLC34--SA-ENG English
Part Drawings Part Drawing - DXF - NK688M_ English