NK688MYL-Q

NetKey Category 6 UTP Jack Module

Bulk pack of 25, Category 6, 8-position, 8-wire, keystone punchdown jack modules. Yellow.

Specifications

Performance Level

Category 6

Termination Style

Punchdown

Module Type

Keystone

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

-14

Maximum Storage Temperature (°F)

158

Color

Yellow

Module Form Factor

Keystone

Material

ABS/Polycarbonate

Operating Temperature

-14°F to 149°F (-10°C to 65°C)

Application

Unshielded

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498399716

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0347

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.3466

Resources

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Videos

NetKey Punchdown Jack Module Termination Instruction

US English

Installation Documents

NetKey Category 5e, 6, & 6A Jack Modules: NK406E

US English

Flyers

Category 6 UTP Guaranteed Headroom Platform North America

US English

Part Drawings

Netkey Category 6 Punchdown Jack Module NKNK688MXX--ENG.

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Part Drawings

NetKey Cat 6 Punchdown UTP Jack Module: 02341-07

US English

Part Drawings

NetKey Cat 6 Punchdown UTP Jack Module: 02341-07

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Certifications

RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation

US English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Data Sheets

NetKey ® Category 6 Punchdown Jack Modules

US English

Certifications

ETL NK688M Component Report of Test Certificate (TIA)

US English

Certifications

ETL NK688M Component Report of Test Certificate (ISO)

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Related Products