NKP5E88MYL

NetKey Category 5e UTP Jack Module

Category 5e, 8-position, 8-wire, keystone punchdown jack module. Yellow.

Specifications

Performance Level

Category 5e

Termination Style

Punchdown

Module Type

Keystone

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

-14

Maximum Storage Temperature (°F)

158

Color

Yellow

Module Form Factor

Keystone

Material

ABS/Polycarbonate

Operating Temperature

-14°F to 149°F (-10°C to 65°C)

Application

Unshielded

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310697

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0032

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1605

Resources

Part Drawings

Netkey Category 5E Punchdown Jack Module NKNKP5E88MXX--ENG

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Installation Documents

NetKey Category 5e, 6, & 6A Jack Modules: NK406E

US English

Videos

NetKey Punchdown Jack Module Termination Instructions

US English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Part Drawings

NetKey Category 5e Punchdown Jack Module: 02341-10

US English

Part Drawings

NetKey Category 5e Punchdown Jack Module: 02341-10

US English

Data Sheets

NetKey Category 5e Component-Rated Punchdown Jack Modules: NKDS34--WW-ENG

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Certifications

RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation

US English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System

UK English

Related Products