NKP5E88MYL-Q

NetKey Category 5e UTP Jack Module

Convenience pack of 25, Category 5e, 8-position, 8-wire, keystone punchdown jack modules, Yellow.

Specifications

Performance Level

Category 5e

Termination Style

Punchdown

Module Type

Keystone

Wiring Scheme

T568A/T568B

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

-14

Maximum Storage Temperature (°F)

158

Color

Yellow

Module Form Factor

Keystone

Material

ABS/Polycarbonate

Operating Temperature

-14°F to 149°F (-10°C to 65°C)

Application

Unshielded

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498312523

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0362

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.3621

Resources

Part Drawings

NetKey Category 5e Punchdown Jack Module: 02341-10

US English

Part Drawings

NetKey Category 5e Punchdown Jack Module: 02341-10

US English

Line Cards

NetKey™ Cabling System

UK English

Installation Documents

NetKey Category 5e, 6, & 6A Jack Modules: NK406E

US English

Certifications

RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation

US English

Certifications

Environmental Product Declaration Panduit RJ45 Jack Modules

US English

Part Drawings

Netkey Category 5E Punchdown Jack Module NKNKP5E88MXX--ENG

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System

UK English

Data Sheets

NetKey Category 5e Component-Rated Punchdown Jack Modules: NKDS34--WW-ENG

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Videos

NetKey Punchdown Jack Module Termination Instructions

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Related Products