FPUD6X88MTG-X

Modular Plug

Angled TX6A, Category 6A UTP Field Term RJ45 Plug is a simple-to-attach plug for field termination and easy routing of 4-pair unshielded twisted pair cable. Category 6A performance, also compatible with Category 6 and 5e systems. 10 piece bulk pack.

Specifications

Performance Level

Category 6A

Body Material

Polycarbonate

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Compatible Wire Gauge (AWG)

22 - 26

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

61305636617

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0161

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1606

Resources

Videos

Angled Field Term Plug

US English

Technology Briefs

Panduit TX6A™ UTP Field Term Plug and Direct Connect Cabling Systems

US English

Part Drawings

TX6A Field Terminable UTP RJ45 Plug W/ 45 Up/Down Wire Cap Assembly

US English

Part Drawings

TX6A Field Terminable UTP RJ45 Plug W/ 45 Up/Down Wire Cap Assembly

US English

Installation Documents

45° Up/Down UTP Field Term Plug and Wire Caps

US English

Application Guides

Panduit TX6A™ UTP Field Term Plug and Direct Connect Cabling Systems

US English

Catalogs

Preferred parts for network infrastructure

US English

Specification Sheets

TX6A™ Category 6A UTP Field Term RJ45 Plug

US English

Installation Documents

Field Term Plug Installation Guideline: PN622

US English

Part Drawings

TX6A Field Terminable UTP RJ45 Plug w/ 45-degree Up/Down Wire Cap Assembly

US English

Related Products