ISPS5E44MFA

Field Terminable

4-position, IndustrialNet, M12 D-Code plug, for use with stranded 26/7 - 22/7 AWG Category 5e, UTP Copper Cable.

Specifications

Material

Zinc Die Cast

Performance Level

Category 5e

Color

Metallic

AWG Size

26-22

Temperature Rating

-25°C to 85°C (-13°F to 185°F)

Wiring Scheme

4-position

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498384134

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0118

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.2954

Resources

Part Drawings

Field Terminable Plug M12 D-Code 4 Position Plug Connector

US English

Part Drawings

Field Terminable Plug M12 D-Code 4 Position Plug Connector

US English

Part Drawings

Field Terminable Plug M12 D-Code 4 Position Plug Connector

US English

Installation Documents

IndustrialNet M12 D-Code Field Terminable Plug - PN583A

US English

Reference Architecture

Deploying a Stratix 5700 Industrial Ethernet Switch on Machine Configuration Drawing: PCD0002

US English

Specification Sheets

IndustrialNet™ Category 6A RJ45 Field Terminable Plug

US English

Specification Sheets

IndustrialNet M12 D-Code Field Terminable Plug - ISPS5E44MFA

US English

Product Bulletins

Industrial Ethernet Physical Layer Solutions: NCCB66--SA-ENG

US English

Reference Architecture

Industrial Copper Cabling Techniques Configuration Drawing: PCD0009

US English

Reference Architecture

Industrial Copper Cabling Techniques with Allen-Bradley Devices Configuration Drawing: PCD0006

US English

Reference Architecture

Industrial Switch Deployment (Preconfigured) Configuration Drawing: PCD0008

US English

Reference Architecture

Industrial Switch Deployment Configuration Drawing: PCD0001

US English

Videos

US English

Related Products