ISPS688FAS-WM

Field Terminable

Cateogory 6A replacement wire managers for RJ45 Plug for use with ISPS688FAS.

Specifications

Material

Zinc Die Cast

Performance Level

Category 6A

Color

Black

Termination Style

IDC

Wiring Scheme

T568A/T568B

AWG Size

27-22

Temperature Rating

-40°C to 85°C (-40°F to 185°F)

RoHS Compliancy Status

Compliant

Min. Order Qty.

30

Packaging Details

UPC

61305600374

Std. Pkg. Qty.

30

Std. Pkg. Volume (cf)

0.0176

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.1756

Resources

Part Drawings

Field Terminable Category 6A RJ45 Plug Connectors and Wire Managers

US English

Specification Sheets

IndustrialNet™ Category 6A RJ45 Field Terminable Plug

US English

Related Products