BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

8-position, 8-wire modular plug, for use with 30 AWG Category 5e, UTP Copper Cable. 10 pk.

Specifications

Product Type Modular Plug
Performance Level Category 5e
Connector Type Modular Plug
Body Material Polycarbonate
Contact Material Gold plated Phosphor Bronze
Number of Plugs 10
Shield Type Unshielded (UTP)
Overall Width (In.) 0.46
Overall Width (mm) 11.7
Overall Height (In.) 0.52
Overall Height (mm) 13.1
Overall Depth (In.) 0.9
Overall Depth (mm) 22.8
Compatible Wire Gauge (AWG) 30
Color Clear
Standards Met IEC 60603-7, RoHS compliant
Flammability Rating UL94V-0
Sub Brand PanPlug
Pricing Category 1 CO
Pricing Category 2 CO1

Packaging Detail

UPC 07498339249
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0469
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.4694

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Installation Documents Category 5e 30 AWG UTP Modular Plug: PN547B-ENG English
Part Drawings Pan-Plug 30AWG Category 5e Modular Plugs COMP530-X--ENG English