Product Type | Modular Plug |
Performance Level | Category 5e |
Connector Type | Modular Plug |
Body Material | Plastic with Stamped Metal Shield |
Contact Material | Gold Plated Phosphor Bronze |
Number of Plugs | 100 |
Wiring Scheme | T568A/T568B |
Overall Length (In.) | 0.88 |
Overall Length (mm) | 22.4 |
Shield Type | Unshielded (UTP) |
Overall Width (In.) | 0.46 |
Overall Width (mm) | 11.7 |
Overall Height (In.) | 0.32 |
Overall Height (mm) | 8.1 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Compatible Wire Gauge (AWG) | 24-26 |
Color | Clear |
Standards Met | Meet all applicable ANSI/TIA-968-A requirements and exceeds IEC 60603-7 specifications, Meet requirements of IEEE 802.3af and IEEE 802.3at for PoE applications, RoHS compliant |
IP Rating | IP20 |
Flammability Rating | UL94V-0 |
Sub Brand | Pan-Plug® |
UPC | 07498374552 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3474 |
Specification Sheets | PanPlug® TX5e™ 24-26 AWG UTP Modular Plug Specification Sheet COSP294 | English | |
Videos | Modular Plugs - Video 16:9 | English | |
Part Drawings | Pan-Plug High Performance UTP Modular Plug: 35123-17 | English | |
Part Drawings | Pan-Plug High Performance UTP Modular Plug: 35123-17 | English | |
Part Drawings | Pan-Plug High Performance UTP Modular Plug Part Drawing 35123-17 | English | |
Installation Documents | Pan-Plug Category 5e Modular Plug: PN85L | English |