MP588-L

Modular Plug

8-position, 8-wire modular plug, for use with 24 AWG, Category 5e, UTP copper cable. 50 pk.

Specifications

Performance Level

Category 5e

Connector Type

Modular Plug

Body Material

Plastic with Stamped Metal Shield

Contact Material

Gold

Wiring Scheme

T568A/T568B

Shield Type

Unshielded (UTP)

Overall Width (In.)

0.46

Overall Width (mm)

11.7

Overall Height (In.)

0.32

Overall Height (mm)

8.1

Overall Depth (In.)

0.9

Overall Depth (mm)

22.9

Color

Clear

CSA 22.2 No.62-93

Yes

UL5A Listed

Yes

Conductor Gauge (AWG)

24

Environment

Indoor

Material

Polycarbonate

Number of Ports

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498370967

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0288

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.1441

Resources

Part Drawings

Pan-Plug High Performance UTP Modular Plug: 35123-17

US English

Part Drawings

Pan-Plug High Performance UTP Modular Plug: 35123-17

US English

Part Drawings

Pan-Plug High Performance UTP Modular Plug: 35123-17

US English

Installation Documents

Pan-Plug Category 5e Modular Plug: PN85L

US English

Catalog Cut Sheets

MP588-L Product Page

US English

Specification Sheets

Category 5e UTP Modular Plug: COSP294

US English

Related Products