best seller

MPS588-C

Modular Plug

8-position, 8-wire, shielded modular plug, for use with 24-26 AWG, Category 5e, shielded copper cable, 100 pk.

Specifications

Performance Level

Category 5e

Wiring Scheme

T568A/T568B

Overall Width (In.)

0.46

Overall Width (mm)

11.7

Overall Height (In.)

0.32

Overall Height (mm)

8.1

Overall Depth (In.)

0.9

Overall Depth (mm)

22.9

Color

Clear

Conductor Gauge (AWG)

24-26

Environment

Indoor

Material

Polycarbonate

Number of Ports

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498383210

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.4742

Resources

Part Drawings

Pan-Plug Category 5e Shielded Modular Plug: 35123-19

US English

Part Drawings

Pan-Plug Category 5e Shielded Modular Plug: 35123-19

US English

Catalog Cut Sheets

MPS588-C Product Page

US English

Installation Documents

Pan-Plug Category 5e Shielded Modular Plug: PN234C

US English

Part Drawings

Shielded Pan-Plug High Performance Modular Plug COMPS588-C--ENG

US English

Related Products