Product Type | Modular Plug |
Performance Level | Category 6 |
Connector Type | Modular Plug |
Body Material | Polycarbonate |
Contact Material | Gold Plated Phosphor Bronze |
Number of Plugs | 100 |
Wiring Scheme | T568A/T568B |
Overall Length (In.) | 1.26 |
Overall Length (mm) | 32 |
Shield Type | Unshielded (UTP) |
Overall Width (In.) | 0.46 |
Overall Width (mm) | 11.7 |
Overall Height (In.) | 0.52 |
Overall Height (mm) | 13.1 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Compatible Wire Gauge (AWG) | 28 |
Color | Clear |
Standards Met | Meets TIA/EIA Category 6 and ISO Class E performance requirements for NEXT and RL when property terminated to category compliant cable, IEC 60603-7, UL 1863, CSA Standard C22.2, RoHS compliant |
IP Rating | IP20 |
Flammability Rating | UL94V-0 |
Sub Brand | TX6™ |
UPC | 07498361563 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1169 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.1688 |
Specification Sheets | TX6™ PLUS 28 AWG UTP Modular Plug Specification Sheet COSP295 | English | |
Videos | Modular Plugs - Video 16:9 | English | |
Part Drawings | Pan-Plug Category 6 28 AWG UTP Modular Plug COSP628-C--ENG | English | |
Installation Documents | Category 6/6A 28-30 AWG Modular Plug: PN554C | English | |
Installation Documents | Category 6/6A 28-30 AWG Modular Plug: PN554C | Japanese (日本人) | |
Selection Guides | 28 AWG Selection Guide - Category 6A, 6, & 5e (NA, LA): COSG10--WW-ENG | English | |
Selection Guides | Guía de Selección 28 AWG - Categoría 5e, 6 y 6A Guia de Seleccion COSG10--WW-SPA | Spanish (Español) | |
Selection Guides | 28 AWG Selection Guide - Category 6A, 6, & 5e | UK English |