SPS6X88-C

Modular Plug

8-position, 8-wire modular plug, for use with Panduit TX6A shielded copper cable. 100 pack.

Specifications

Performance Level

Category 6A

Maximum Operating Temperature (°C)

65

Maximum Operating Temperature (°F)

149

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Color

Clear

Conductor Gauge (AWG)

23-24

Material

Polycarbonate

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

61305600139

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1174

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

1.1740

Resources

Part Drawings

TX6A Shielded Modular Plug DXF

US English

Part Drawings

TX6A Shielded Modular Plug DWG

US English

Part Drawings

TX6A Shielded Modular Plug

US English

Specification Sheets

TX6A™ Category 6A Shielded Modular Plug: COSP401--WW-ENG

US English

Installation Documents

TX6A Shielded Modular Plug T568B & T568A: PN600A

US English

Related Products